Unit of Measure

Specifications

Model Code Description

1.06.16 D 06 BN4 /-V

Absolute Filter Rating

6 µm

Filter Rating

6 µm

Media Type

BN/HC=Betamicron® Low Collapse

Seal

Fluoroelastomer (FPM)

Cap 1 Type

O-Ring Cap

Cap 2 Type

O-Ring Cap

Type

Hydraulic Filter Element

Style

Cartridge

Size

1.06.16

Filter Material

Microglass

Configuration

Double Open End

Cap 1 Material

Steel

Cap 2 Material

Steel

Support Tube Material

Steel

Outer Sleeve

Yes

Minimum Temperature

-30 ºC-22 ºF

Maximum Temperature

100 ºC212 ºF

Collapse Rating

20 bar

Flow Direction

Outside - In

Beta Rating

β6 > 1000

Stat-Free

No

Efficiency

99.9 %

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

ELEMENTS-BETTERFIT

Product

BETAFIT ELEMENTS

Dimensions

Outside Diameter

6 in152 mm

Inside Diameter

105 mm4.134 in

Length

16.8 in426.7 mm