Unit of Measure
Specifications
Model Code Description |
N/A 1.08.39 D 05 XSX /-04333959 |
Absolute Filter Rating |
N/A 5 µm |
Filter Rating |
N/A 5 µm |
Media Type |
N/A XSX=Stat-X |
Seal |
N/A Nitrile Rubber (NBR) |
Cap 1 Type |
N/A O-Ring Cap |
Cap 2 Type |
N/A Closed End Cap |
Type |
N/A Hydraulic Filter Element |
Style |
N/A Cartridge |
Size |
N/A 1.08.39 |
Filter Material |
N/A Microglass |
Configuration |
N/A One Open Cap, One Closed Cap |
Cap 1 Material |
N/A Steel |
Cap 2 Material |
N/A Steel |
Support Tube Material |
N/A Steel |
Outer Sleeve |
N/A Yes |
Minimum Temperature |
N/A -30 ºC-22 ºF |
Maximum Temperature |
N/A 100 ºC212 ºF |
Flow Direction |
N/A Inside - Out |
Beta Rating |
N/A β05 > 1000 |
Stat-Free |
N/A Yes |
Efficiency |
N/A 99.9 % |
BUn |
N/A EA |