Unit of Measure

Specifications

Model Code Description

N/A 1.27.07 D 07 RT-PLEAT/-V

Absolute Filter Rating

N/A 7 µm

Filter Rating

N/A 7 µm

Media Type

N/A RT-PLEAT

Seal

N/A Fluoroelastomer (FPM)

Cap 1 Type

N/A O-Ring Cap

Cap 2 Type

N/A Closed End Cap

Type

N/A Hydraulic Filter Element

Style

N/A Cartridge

Size

N/A 1.27.07

Filter Material

N/A Microglass

Configuration

N/A One Open Cap, One Closed Cap

Cap 1 Material

N/A Plastic

Cap 2 Material

N/A Plastic

Outer Sleeve

N/A Yes

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Flow Direction

N/A Inside - Out

Beta Rating

N/A β6 > 1000

Stat-Free

N/A No

Efficiency

N/A 99.9 %

BUn

N/A EA

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A ELEMENTS-BETTERFIT

Product

N/A BETAFIT ELEMENTS

Dimensions

Outside Diameter

N/A 1.8 in46.5 mm

Inside Diameter

N/A 36.4 mm1.433 in

Length

N/A 7.4 in189 mm