Unit of Measure

Specifications

Model Code Description

1.18.16 D 03 BH4

Absolute Filter Rating

3 µm

Filter Rating

3 µm

Media Type

BH/HC=Betamicron® High Collapse

Seal

Nitrile Rubber (NBR)

Cap 1 Type

O-Ring Cap

Cap 2 Type

O-Ring Cap

Type

Hydraulic Filter Element

Style

Cartridge

Size

1.18.16

Filter Material

Microglass

Configuration

Double Open End

Cap 1 Material

Steel

Cap 2 Material

Steel

Support Tube Material

Steel

Outer Sleeve

Yes

Minimum Temperature

-30 ºC-22 ºF

Maximum Temperature

100 ºC212 ºF

Collapse Rating

210 bar

Flow Direction

Outside - In

Beta Rating

β3 > 1000

Stat-Free

No

Efficiency

99.9 %

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

ELEMENTS-BETTERFIT

Product

BETAFIT ELEMENTS

Dimensions

Outside Diameter

3.1 in79.4 mm

Inside Diameter

43.1 mm1.697 in

Length

17.1 in433 mm