Model Code Description |
N/A 1.07.04 D 12 BN4 /-EPR |
Absolute Filter Rating |
N/A 12 µm |
Filter Rating |
N/A 12 µm |
Media Type |
N/A BN/HC=Betamicron® Low Collapse |
Seal |
N/A Ethylene propylene rubber (EPR) |
Cap 1 Type |
N/A O-Ring Cap |
Cap 2 Type |
N/A Closed End Cap |
Type |
N/A Hydraulic Filter Element |
Style |
N/A Cartridge |
Size |
N/A 1.07.04 |
Filter Material |
N/A Microglass |
Configuration |
N/A One Open Cap, One Closed Cap |
Cap 1 Material |
N/A Steel |
Cap 2 Material |
N/A Steel |
Support Tube Material |
N/A Steel |
Outer Sleeve |
N/A No |
Minimum Temperature |
N/A -30 ºC-22 ºF |
Maximum Temperature |
N/A 100 ºC212 ºF |
Collapse Rating |
N/A 20 bar |
Flow Direction |
N/A Outside - In |
Beta Rating |
N/A β12 > 1000 |
Stat-Free |
N/A No |
K-Factor |
N/A 0.925 psi/gpm |
Efficiency |
N/A 99.9 % |
BUn |
N/A EA |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A ELEMENTS-DN/HF |
Product |
N/A HYDAC ELEMENTS |