Unit of Measure

Specifications

Model Code Description

1.23.13 D 03 ECO/C /-V

Absolute Filter Rating

3 µm

Filter Rating

3 µm

Media Type

ECO/C=ECOcore

Seal

Fluoroelastomer (FPM)

Cap 1 Type

O-Ring Cap

Cap 2 Type

Closed End Cap

Type

Hydraulic Filter Element

Style

Cartridge

Size

1.23.13

Filter Material

Microglass

Configuration

One Open Cap, One Closed Cap

Cap 1 Material

Plastic

Cap 2 Material

Plastic

Outer Sleeve

Yes

Minimum Temperature

-30 ºC-22 ºF

Maximum Temperature

100 ºC212 ºF

Beta Rating

β3 > 1000

Stat-Free

No

Efficiency

99.9 %

BUn

EA

Dimensions

Outside Diameter

3.1 in80 mm

Inside Diameter

61 mm2.402 in

Length

13 in329 mm