Unit of Measure

Specifications

Model Code Description

1000 DN 006 BN4HC

Absolute Filter Rating

6 µm

Media Type

BN/HC=Betamicron® Low Collapse

Seal Material

Nitrile Rubber (NBR)

Cap 1 Type

O-Ring Cap

Cap 2 Type

Closed End Cap

Type

Hydraulic Filter Element

Size

1000

Filter Rating

6 µm

Style

Cartridge

Material

Microglass

Configuration

One Open Cap, One Closed Cap

Cap 1 Material

Plastic

Cap 2 Material

Plastic

Support Tube Material

Steel

Outer Sleeve

Yes

Flow Direction

Outside - In

Beta Rating

ßx(c) ≥ 1000

Stat-Free

No

Operating Temperature [Min]

-30 ºC-22 ºF

Operating Temperature [Max]

100 ºC212 ºF

Efficiency

99.9 %

Nominal Filter Rating

6 µm

Collapse Rating

20 bar

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

ELEMENTS-DN/HF

Product

HYDAC ELEMENTS

Dimensions

Inside Diameter

2.37 in60.2 mm

Outside Diameter

3.94 in100 mm

Length

24.64 in625.9 mm