Unit of Measure

Specifications

Model Code Description

0400 DN 010 MM

Absolute Filter Rating

10 µm

Media Type

MM=Mobilemicron

Seal Material

Nitrile Rubber (NBR)

Cap 1 Type

O-Ring Cap

Cap 2 Type

Closed End Cap

Type

Hydraulic Filter Element

Size

0250

Filter Rating

10 µm

Style

Catridge

Material

Microglass

Configuration

One Open Cap, One Closed Cap

Cap 1 Material

Plastic

Cap 2 Material

Plastic

Support Tube Material

Steel

Outer Sleeve

Yes

Flow Direction

Outside - In

Beta Rating

ßx(c) ≥ 1000

Stat-Free

No

Operating Temperature [Min]

-30 ºC-22 ºF

Operating Temperature [Max]

100 ºC212 ºF

Efficiency

99.5 %

Nominal Filter Rating

10 µm

Collapse Rating

20 bar

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

ELEMENTS-DN/HF

Product

HYDAC ELEMENTS

Dimensions

Inside Diameter

1.58 in40.1 mm

Outside Diameter

3.1 in80 mm

Length

15.7 in400 mm