Unit of Measure

Specifications

Model Code Description

0160 DN 025 W/HC /-V-SO882

Absolute Filter Rating

25 µm

Media Type

W/HC=Stainless Steel Wire Mesh

Seal Material

Fluoroelastomer (FPM)

Cap 1 Type

O-Ring Cap

Cap 2 Type

Closed End Cap

Type

Hydraulic Filter Element

Size

0160

Filter Rating

25 µm

Style

Cartridge

Material

Stainless Steel Mesh

Configuration

One Open Cap, One Closed Cap

Cap 1 Material

Plastic

Cap 2 Material

Metal

Support Tube Material

Steel

Outer Sleeve

No

Flow Direction

Outside - In

Beta Rating

ßx(c) ≥ 1000

Stat-Free

No

K-Factor

0.009 psi/gpm

Operating Temperature [Min]

-30 ºC-22 ºF

Operating Temperature [Max]

100 ºC212 ºF

Efficiency

99.9 %

Nominal Filter Rating

25 µm

Collapse Rating

20 bar

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

ELEMENTS-DN/HF

Product

HYDAC ELEMENTS

Dimensions

Inside Diameter

1.58 in40.1 mm

Outside Diameter

3.1 in80 mm

Length

6.3 in160 mm