Unit of Measure

Specifications

Type

Hydraulic Filter Element

Model Code Description

0660 S 074 W/HC

Style

Cartridge

Seal

Nitrile Rubber (NBR)

Size

0660

Filter Rating

74 µm

Filter Material

Stainless Steel Mesh

Configuration

One Open Cap, One Closed Cap

Cap 1 Type

O-Ring Cap

Cap 1 Material

Steel

Cap 2 Type

Closed End Cap

Cap 2 Material

Steel

Support Tube Material

Steel

Outer Sleeve

No

Flow Direction

Inside - Out

Stat-Free

No

Media Type

W/HC=Stainless Steel Wire Mesh

Minimum Temperature

-30 ºC-22 ºF

Maximum Temperature

100 ºC212 ºF

Nominal Filter Rating

74 µm

Collapse Rating

20 bar

Bypass Pressure

0.3 bar4.4 psi

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

ELEMENTS-HYDAC PROPRIETARY

Product

HYDAC ELEMENTS

Dimensions

Outside Diameter 1

4.3 in110 mm

Height

12.9 in327 mm

Inside Diameter 1

40.2 mm

Dimension ID1

2.244 in