Unit of Measure

Specifications

Type

N/A In-Line High Pressure Filter

Model Code Description

N/A MFM ON 95OI3D4.0/B7-L24W

Size

N/A 95

Weight

N/A 5.13 kg11.3 lb

Modification Number

N/A Latest Version Always Supplied

Indication Type

N/A D = Electric switch and LED light - SPDT

BUn

N/A Medium Pressure

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A FILTERS-HIGH PRESSURE (ò3000 PSI)

Product

N/A FILTERS-HIGH PRESSURE (>3000PSI)

Technical Specifications

Flow Capacity

N/A 25 gpm95 L/min

Maximum Allowable Housing Working Pressure Rating

N/A 100 bar1500 psi

Filter Rating

N/A 3 µm

Construction Material for Head

N/A Cast Aluminum

Construction Material for Bowl

N/A Aluminum Extrusion

Mounting Method

N/A 4 Mounting Holes - Filter Head

Minimum Fluid Temperature

N/A -10 ºC14 ºF

Maximum Fluid Temperature

N/A 100 ºC212 ºF

Note for Fluid Temperature Range

N/A Consult HYDAC for applications operating below 14ºF (-10ºC)

Bypass Valve Cracking Pressure

N/A 7 bar100 psid

Tolerance for Cracking Pressure (Standard)

N/A 10 %

Tolerance for Cracking Pressure (Optional)

N/A 10 %

Fatigue Housing Pressure Rating at 1 Million Cycles

N/A 280 bar4060 psi

Element Collapse Pressure Rating

N/A 20 bar290 psi

Burst Housing Pressure Rating

N/A 960 bar13920 psi

Fluid Compatibility

N/A Compatible with all hydrocarbon based, synthetic, water glycol, oil/water emulsion, and high water based fluids when the appropriate seals are selected.

Dimensions

Dimension b1

N/A 3.62 in92 mm

Diameter d1

N/A 3.39 in86 mm

Dimension h1

N/A 11.77 in297 mm

Supplementary Details

N/A Lamp for D-type clogging indicator (LXX, XX = voltage), “VD…” indicator modified with a brass piston for use with high water based emulsions/solutions (HFA) & (HFC)

Features

N/A

  • Non-welded housing design reduces stress concentrations and prevents fatigue failure.
    • Aluminum alloy is water tolerant - anodization is not required for water based fluids (HWBF).
      • Inlet & outlet port options include NPT, BSPP and SAE

Application

N/A

  • Agricultural
  • Automotive
  • Construction
  • Gearboxes
  • Industrial
  • Commercial Municipal