Unit of Measure

Specifications

Model Code Description

N/A HF2P-08OIXXA1.2/12V-B6

Flow

N/A 25 gpm95 L/min

Operating Pressure [Max]

N/A 276 bar4000 psi

Type

N/A High Pressure Filter

Bypass Valve

N/A B6

Seal Material

N/A Fluorocarbon elastomer (FKM)

Weight

N/A 6.48 kg14.3 lb

Element Material

N/A Housing only

Mounting Type

N/A Inline Filter 2 Mounting Holes

Head Material

N/A Ductile Iron

End Type

N/A SAE Straight Thread O-ring Boss Ports

Bypass Valve Cracking Pressure

N/A 6 bar87 psid

Element Collapse Pressure Rating

N/A 210 bar3045 psi

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A FILTERS-HIGH PRESSURE (ò3000 PSI)

Product

N/A FILTERS-HIGH PRESSURE (>3000PSI)

Dimensions

Width

N/A 4.02 in102 mm

Height

N/A 12.09 in307 mm

Features

N/A

  • Non-welded housing design reduces stress concentrations and prevents fatigue failure.
  • Choice of BSPP, SAE straight thread O-ring boss, and manifold-mount porting (sizes 4" & 8") to allow easy installation with maximum flexibility.
  • O-ring seals are used to provide positive, reliable sealing. Choice of O-ring materials (nitrile Rubber, fluorocarbon elastomer, and ethylene propylene Rubber) provides compatibility with petroleum oils, synthetic fluids, water-glycols, oil/water emulsions, and high water based fluids.
  • Screw-in bowl mounted below the filter head requires minimal clearance to remove the element for replacement and contaminated fluid cannot be washed downstream when element is serviced.
  • HYDAC Differential Pressure Indicators have no external dynamic seal. This results in a high system reliability due to magnetic actuation, thus eliminating a potential leak point.
  • A poppet-type bypass valve located in the filter head provides positive sealing during normal operation and fast opening during cold starts and flow surges. (Optional non-bypass available)
  • For special finishes and coatings - consult HYDAC for minimum quantities, availability and pricing.
  • Fatigue pressure ratings equal maximum allowable working pressure rating.