Model Code Description |
N/A HF4P-BN-18P10C1.1/EPR-SO103H |
Flow |
N/A 100 gpm378 L/min |
Operating Pressure [Max] |
N/A 345 bar5000 psi |
Filter Rating |
N/A 10 µm |
Bypass Valve |
N/A Non-Bypass |
Element Material |
N/A Betamicron® |
Seal Material |
N/A Ethylene propylene rubber (EPR) |
Type |
N/A High Pressure Filter |
Weight |
N/A 44.63 kg98.4 lb |
Mounting Type |
N/A Inline 4 Mounting Holes |
Head Material |
N/A Ductile Iron |
Indication Type |
N/A C = Electrical Switch |
Element Collapse Pressure Rating |
N/A 10 bar145 psi |
End Type |
N/A Manifold mount |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-HIGH PRESSURE (ò3000 PSI) |
Product |
N/A FILTERS-HIGH PRESSURE (>3000PSI) |
|
N/A Modification of ON & W/HC (Betamicron® Low Collapse) Elements For Phosphate Ester Fluids |
|
N/A
|