Model Code Description |
N/A HF4P-W-09G25BM1.1/12EPR-B6-SO103H |
Flow |
N/A 50 gpm189 L/min |
Operating Pressure [Max] |
N/A 345 bar5000 psi |
Filter Rating |
N/A 25 µm |
Bypass Valve |
N/A B6 |
Element Material |
N/A Wire Mesh |
Seal Material |
N/A Ethylene propylene rubber (EPR) |
Type |
N/A High Pressure Filter |
Weight |
N/A 31.70 kg69.9 lb |
Mounting Type |
N/A Inline 4 Mounting Holes |
Head Material |
N/A Ductile Iron |
Indication Type |
N/A BM = Visual pop-up with manual reset |
End Type |
N/A SAE-24 straight thread O-ring boss |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-HIGH PRESSURE (ò3000 PSI) |
Product |
N/A FILTERS-HIGH PRESSURE (>3000PSI) |
|
N/A Modification of ON & W/HC (Betamicron® Low Collapse) Elements For Phosphate Ester Fluids |
|
N/A
|