Unit of Measure

Specifications

Type

N/A Pressure Filter

Model Code Description

N/A DFZBH/HC30QB5C1.0/-1

Filter Type

N/A Modular Stacking

Size

N/A 30

Port Configuration

N/A Stacking

Indication Type

N/A C = 2 terminal electric switch

Weight

N/A 5.3 lb

Seals

N/A Nitrile Rubber (NBR)

BUn

N/A EA

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A FILTERS-HIGH PRESSURE (ò3000 PSI)

Product

N/A FILTERS-HIGH PRESSURE (>3000PSI)

Technical Specifications

Flow Capacity

N/A 6 gpm23 L/min

Maximum Allowable Housing Working Pressure Rating

N/A 315 bar4568 psi

Filter Rating

N/A 5 µm

Construction Material for Head

N/A Steel

Construction Material for Bowl

N/A Steel

Minimum Fluid Temperature

N/A -10 ºC14 ºF

Maximum Fluid Temperature

N/A 100 ºC212 ºF

Fatigue Housing Pressure Rating at 1 Million Cycles

N/A 315 bar4568 psi

Element Collapse Pressure Rating

N/A 210 bar3045 psi

Burst Housing Pressure Rating

N/A 1260 bar18270 psi

Fluid Compatibility

N/A Compatible with all hydrocarbon based, synthetic, water glycol, oil/water emulsion, and high water based fluids when the appropriate seals are selected.

Dimensions

Dimension b1

N/A 1.89 in48 mm

Diameter d1

N/A 1.81 in46 mm

Dimension h1

N/A 8.66 in220 mm

Features

N/A

  • A visual (pop-up), electrical, electrical/visual (lamp) differential type clogging indicator can be installed.
  • The DFZ filter can be ordered with the bowl on the left or the right side for easy element change out.
  • The DFZ filter is available in two mounting patterns to fit different hydraulic manifolds:
    ANSI/B93.7M-D03 / Cetop R35
    (was B93.7-D01) DF 30 Z
    ANSI/B93.7M-D05/ Cetop R35
    (was V93.7-D02) includes fifth port for optional tank connection DF 60 Z or DF 110Z
  • Filter does not contain a bypass valve. Only available with non bypass, high collapse elements required.

Application

N/A

  • Agricultural
  • Automotive
  • Construction
  • Industrial
  • Power Railways
  • Generation
  • Steel / Heavy
  • Industry