Type |
N/A Spin-On Filter |
Model Code Description |
N/A MFDSP180WULF25UE1.0/16-3B0.2 |
Style |
N/A Spin-On |
Mounting Type |
N/A In-Line |
Filter Type |
N/A Dual Filter Heads and Elements (Side by Side) |
Size |
N/A 180 |
Flow Capacity |
N/A 60 gpm227 L/min |
Operating Pressure [Max] |
N/A 0.2 bar |
Port Configuration |
N/A Combination NPT Tapered Thread Ports/SAE Code 61 Flanges |
Indication Type |
N/A UE = Vacuum Gage/Horizontal |
Filter Element Material |
N/A Cellulose |
Filter Rating |
N/A 25 µm |
Element Media |
N/A Cellulose/Nominal |
Weight |
N/A 13.8 lb |
Type of Clogging Indicator |
N/A UE |
Port Connection Type |
N/A SAE Flange, NPT |
Port Connection Size |
N/A 2 in. SAE Flange Code 61, 1 1/2 in. NPT Comb. Port |
Note for Port Connection |
N/A Max. allowable torque for flanged ports is 26 ft·lb (1/2 in. - 13 UNC bolts) |
Element Connection Type |
N/A UN Thread |
BUn |
N/A EA |
Construction Material for Head |
N/A Aluminum |
Construction Material for Can |
N/A Steel |
Mounting Method |
N/A 4 Mounting Holes |
Medium |
N/A Petroleum Oils, Synthetic Fluids |
Minimum Fluid Temperature |
N/A -10 ºC14 ºF |
Maximum Fluid Temperature |
N/A 100 ºC212 ºF |
Maximum Allowable Working Pressure |
N/A 8 bar120 psi |
Flow Direction |
N/A Outside-Inside |
Bypass Valve |
N/A 3 psid0.2 bar |
|
N/A
|