COMPANY HEADER
Request Information
Unit of Measure

Specifications

Type

N/A Return Line Filter

Model Code Description

N/A RF ON 160DE5C1.0/12

Filter Type

N/A In-Tank/Inline

Size

N/A 160

Flow Capacity

N/A 42 gpm160 L/min

Materials of Construction Housing

N/A Aluminum

Operating Pressure [Max]

N/A 25 bar360 psi

Inlet Port Configuration

N/A SAE Straight Thread Inlet/Outlet Connections

Type of Connection

N/A 1 1/4 in. Threaded Inlet (SAE/NPT)/1 1/4 in. Threaded Outlet

Filter Element Material

N/A Optimicron®

Filter Rating

N/A 5 µm

Indication Type

N/A C = Electrical Switch

Weight

N/A 4.0 lb

Type Number

N/A Standard Connection

End Size

N/A 1 1/4 in. 1-1/4 in

BUn

N/A EA

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A FILTERS-LOW PRESSURE (?360 PSI)

Product

N/A FILTERS-LOW PRESSURE (< 360PSI)

Technical Specifications

Construction Material for Head

N/A Aluminum

Mounting Method

N/A 4 Mounting Holes - Filter Housing

Materials of Construction Lid

N/A Aluminum

Maximum Temperature

N/A 100 ºC212 ºF

Minimum Temperature

N/A -10 ºC14 ºF

Standard Bypass Valve Cracking Pressure (+10%) (Δ)

N/A 43 psid3 bar

Optional Bypass Valve Cracking Pressure (+10%)

N/A 87 psid6 bar

Housing Working Pressure Rating

N/A 360 psi25 bar

Note for Housing Pressure Rating

N/A All RF Filters MAWP reduce to 7 bar (101.5 psi) when using the following "VMF" and "VR" indicators: B, BM, E, ES, GC, LE, LZ.

Burst Pressure

N/A 1080 psi75 bar

Element Collapse Pressure Rating

N/A 290 psid20 bar

Standard Indicator Trip Pressure

N/A 29 psi2 bar

Optional Indicator Trip Pressure

N/A 72 psi5 bar

Tolerance for Indicator Trip Pressure

N/A -10 %

Direction of Inlet Flow

N/A Side

Direction of Outlet Flow

N/A Bottom

Fluid Temperature Range

N/A -10 to 100 ºC14 to 212 ºF

Fluid Compatibility

N/A Compatible with all hydrocarbon based, synthetic, water glycol, oil/water emulsion, and high water based fluids when the appropriate seals are selected.

Features

N/A

  • RF 30 filters are constructed of polyamide plastic.
  • RF 60 - 330 filters are constructed of aluminum material. Aluminum alloy is water tolerant - anodization is not required for high water based fluids (HWBF).
  • RF 660 - 1300 filters are constructed of ductile iron.
  • Non-welded housing design reduces stress concentrations and prevents fatigue failure.
  • Inlet/outlet port options include NPT, SAE straight thread O-ring boss, and SAE 4-bolt flange to allow easy installation without costly adapters.
  • O-ring seals are used to provide positive, reliable sealing. Choice of O-ring materials (nitrile rubber, fluorocarbon elastomer, ethylene propylene rubber) provides compatibility with petroleum oils, synthetic fluids, water-glycols, oil/water emulsions, and high water base fluids.
  • Bolt-on lid requires minimal clearance for removal.
  • Reusable contamination basket prevents loss of retained contaminants into the reservoir during element replacement.
  • Single piece casting provides rigidity for inline or in-tank mounting.

Application

N/A

  • Agricultural
  • Automotive
  • Construction
  • Gearboxes
  • Industrial
  • Steel/Heavy Industry

Note

N/A This filter is configured with an ..... R .... type (return/low pressure) element, so if the filter requires a bypass, the bypass is located in the closed end cap of the cartridge element.