Type |
N/A Return Line Filter |
Model Code Description |
N/A RFBN/HC30BB10A1.0/3T-EPR-SO103H |
Filter Type |
N/A In-Tank/Inline |
Size |
N/A 30 |
Flow Capacity |
N/A 8 gpm30 L/min |
Materials of Construction Housing |
N/A Polyamide |
Operating Pressure [Max] |
N/A 25 bar360 psi |
Type of Connection |
N/A NPT |
Filter Element Material |
N/A Betamicron® |
Filter Rating |
N/A 10 mesh |
Indication Type |
N/A D = electric switch & LED light – SPDT |
Weight |
N/A 0.41 kg0.9 lb |
Type Number |
N/A Standard Connection |
End Size |
N/A 1/2 in. Threaded |
BUn |
N/A EA |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-LOW PRESSURE (?360 PSI) |
Product |
N/A FILTERS-LOW PRESSURE (< 360PSI) |
Construction Material for Head |
N/A Polyamide |
Bypass Valve |
N/A B3 |
Mounting Method |
N/A 4 Mounting Holes - Filter Housing |
Maximum Temperature |
N/A 10 ºC145 ºF |
Minimum Temperature |
N/A -10 ºC14 ºF |
Housing Working Pressure Rating |
N/A 360 psi25 bar |
Element Collapse Pressure Rating |
N/A 10 psid145 bar |
Standard Indicator Trip Pressure |
N/A 29 psi2 bar |
Optional Indicator Trip Pressure |
N/A 72 psi5 bar |
Tolerance for Indicator Trip Pressure |
N/A -10 % |
Fluid Temperature Range |
N/A -10 to 100 ºC14 to 212 ºF |
N/A
|