Type |
N/A Return Line Filter |
Model Code Description |
N/A RFP/HC60VC10ES1.0/3 |
Filter Type |
N/A In-Tank/Inline |
Size |
N/A 60 |
Flow Capacity |
N/A 16 gpm60 L/min |
Materials of Construction Housing |
N/A Aluminum |
Operating Pressure [Max] |
N/A 25 bar360 psi |
Type of Connection |
N/A NPT |
Filter Element Material |
N/A Polyester |
Filter Rating |
N/A 10 mesh |
Indication Type |
N/A ES = Pressure gauge, vertical |
Weight |
N/A 0.91 kg2.0 lb |
Type Number |
N/A Standard Connection |
End Size |
N/A 3/4 in. |
BUn |
N/A EA |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-LOW PRESSURE (?360 PSI) |
Product |
N/A FILTERS-LOW PRESSURE (< 360PSI) |
Construction Material for Head |
N/A Aluminum |
Bypass Valve |
N/A B3 |
Mounting Method |
N/A Inline Mount 4 Mounting Holes |
Maximum Temperature |
N/A 25 ºC360 ºF |
Minimum Temperature |
N/A -10 ºC14 ºF |
Housing Working Pressure Rating |
N/A 360 psi25 bar |
Element Collapse Pressure Rating |
N/A 10 psid145 bar |
Standard Indicator Trip Pressure |
N/A 29 psi2 bar |
Optional Indicator Trip Pressure |
N/A 72 psi5 bar |
Tolerance for Indicator Trip Pressure |
N/A -10 % |
Fluid Temperature Range |
N/A -10 to 100 ºC14 to 212 ºF |
N/A
|