COMPANY HEADER
Request Information
Unit of Measure

Specifications

Model Code Description

N/A NF ON 1350DP10A2.1

Flow

N/A 343 gpm1300 L/min

Operating Pressure [Max]

N/A 25 bar360 psi

Filter Rating

N/A 10 µm

Bypass Valve

N/A B3

Seal Material

N/A Nitrile rubber (NBR) (standard)

Element Material

N/A Optimicron®

Type

N/A In-Tank / Inline Low Pressure Filter

Weight

N/A 18 kg39.7 lb

Mounting Type

N/A In-Tank

Head Material

N/A Aluminum

Bypass Valve Cracking Pressure

N/A 3 bar43 psid

Element Collapse Pressure Rating

N/A 20 bar290 psi

End Type

N/A SAE DN 102 (4 in.) Code 61 Flange

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A FILTERS-LOW PRESSURE (?360 PSI)

Product

N/A FILTERS-LOW PRESSURE (< 360PSI)

Dimensions

Width

N/A 10.24 in260 mm

Height

N/A 26.89 in583 mm

End Size

N/A 4 in

Features

N/A

  • Housing design reduces stress concentrations and prevents fatigue failure.
  • SAE DN flange porting (sizes 330-10410) to allow easy installation with maximum flexibility.
  • O-ring seals are used to provide positive, reliable sealing. Choice of O-ring materials (nitrile Rubber, fluorocarbon elastomer, and ethylene propylene Rubber) provides compatibility with petroleum oils, synthetic fluids, water-glycols, oil/water emulsions, and high water based fluids.
  • Removable lid requires minimal clearance to remove the element for replacement and contaminated fluid cannot be washed downstream when element is serviced.
  • HYDAC Indicators have no external dynamic seal. This results in a high system reliability due to magnetic actuation, thus eliminating a potential leak point.
  • A bypass valve located in the element provides positive sealing during normal operation and fast opening during cold starts and flow surges. (Optional non-bypass available)
  • For special finishes and coatings - consult HYDAC for minimum quantities, availability and pricing.
  • Fatigue pressure ratings equal maximum allowable working pressure rating.