Type |
N/A Medium Pressure Filter |
Model Code Description |
N/A LFBH/HC240IE3BM1.0/12 |
Filter Type |
N/A Inline Filter |
Size |
N/A 240 |
Port Connection |
N/A 1-1/4 in. Threaded, SAE-12 |
Port Configuration |
N/A SAE |
Material |
N/A Betamicron® |
Element Media |
N/A Betamicron® (High Collapse) |
Indication Type |
N/A BM = Pop-up indicator (manual reset) |
Weight |
N/A 9.5 lb |
Type of ΔP Clogging Indicator |
N/A BM |
Port Configuration |
N/A SAE-12 Straight Thread O-Ring Boss Ports |
BUn |
N/A EA |
Hex Size |
N/A 2.00 in50.8 mm |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-MEDIUM PRESSURE(361 TO 2999 PSI) |
Product |
N/A FILTERS-MED PRESSURE (361 - 2999PSI) |
Flow Capacity |
N/A 63 gpm240 L/min |
Filter Rating |
N/A 3 µm |
Construction Material for Head |
N/A Aluminum |
Construction Material for Bowl |
N/A Aluminum Extrusion |
Mounting Method |
N/A 4 Mounting Holes |
Flow Direction |
N/A Outside - Inside |
Fatigue Housing Pressure Rating at 1 Million Cycles |
N/A 100 bar1500 psi |
Burst Housing Pressure Rating |
N/A >420 bar> 6090 psi |
Fluid Temperature Range |
N/A -22 to 212 ºF-30 to 100 ºC |
Note for Fluid Temperature Range |
N/A Consult HYDAC for applications operating below -22 ºF (-30 ºC) |
Optional ΔP Indicator Trip pressure (10%) |
N/A 29 psid2 bar |
Standard ΔP Indicator Trip pressure (-10%) |
N/A 72 psid5 bar |
Fluid Compatibility |
N/A Compatible with all hydrocarbon based, synthetic, water glycol, oil/water emulsion, and high water based fluids when the appropriate seals are selected. |
Dimension b1 |
N/A 4.92 in125 mm |
Diameter d1 |
N/A 4.57 in116 mm |
Dimension h1 |
N/A 11.67 in296.5 mm |
Dimension b1 (National Pipe Thread (NPT)) |
N/A 7.67 in194.9 mm |
Dimension b2 |
N/A 2.56 in65 mm |
Dimension b3 |
N/A 3.35 in85 mm |
Dimension b4 |
N/A 1.38 in35 mm |
Dimension b5 |
N/A 1.376 in34.95 mm |
Dimension d2 |
N/A 3.74 in95 mm |
Dimension d3 |
N/A 3/8-24UNF-2B, M10X 1.5 |
Dimension h2 |
N/A 1.81 in46 mm |
Dimension h3 |
N/A 0.24 in6 mm |
Dimension h4 |
N/A 3.74 in95 mm |
Dimension SW |
N/A 1.26 in32 mm |
Dimension t1 |
N/A 0.55 in14 mm |
|
N/A
|