COMPANY HEADER
Request Information
Unit of Measure

Specifications

Type

N/A Medium Pressure Filter

Model Code Description

N/A LFBH/HC30IB10W1.0/12

Filter Type

N/A Inline Filter

Size

N/A 30

Port Connection

N/A 1/2 in. Threaded, SAE-12

Port Configuration

N/A SAE

Material

N/A Betamicron®

Element Media

N/A Betamicron® (High Collapse)

Indication Type

N/A W = No indicator, without port

Weight

N/A 17.1 kg

Port Configuration

N/A SAE-12 Straight Thread O-Ring Boss Ports

BUn

N/A EA

Hex Size

N/A 1.125 in28.6 mm

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A FILTERS-MEDIUM PRESSURE(361 TO 2999 PSI)

Product

N/A FILTERS-MED PRESSURE (361 - 2999PSI)

Technical Specifications

Flow Capacity

N/A 8 gpm30 L/min

Filter Rating

N/A 10 µm

Construction Material for Head

N/A Aluminum

Construction Material for Bowl

N/A Aluminum Extrusion

Mounting Method

N/A 4 Mounting Holes

Flow Direction

N/A Outside - Inside

Fatigue Housing Pressure Rating at 1 Million Cycles

N/A 100 bar1500 psi

Burst Housing Pressure Rating

N/A 380 bar5510 psi

Fluid Temperature Range

N/A -22 to 212 ºF-30 to 100 ºC

Note for Fluid Temperature Range

N/A Consult HYDAC for applications operating below -22 ºF (-30 ºC)

Optional ΔP Indicator Trip pressure (10%)

N/A 29 psid2 bar

Standard ΔP Indicator Trip pressure (-10%)

N/A 72 psid5 bar

Fluid Compatibility

N/A Compatible with all hydrocarbon based, synthetic, water glycol, oil/water emulsion, and high water based fluids when the appropriate seals are selected.

Dimensions

Dimension b1

N/A 2.72 in69 mm

Diameter d1

N/A 2.64 in67 mm

Dimension h1

N/A 6.16 in156 mm

Dimension b1 (National Pipe Thread (NPT))

N/A 4.84 in123 mm

Dimension b2

N/A 1.42 in36 mm

Dimension b3

N/A 1.77 in45 mm

Dimension b4

N/A 1.18 in30 mm

Dimension b5

N/A 1.062 in27 mm

Dimension d2

N/A 2.05 in52 mm

Dimension d3

N/A 10-32UNF-2B, M5X 0.8

Dimension h2

N/A 1.22 in31 mm

Dimension h3

N/A 0.28 in7 mm

Dimension h4

N/A 2.95 in75 mm

Dimension SW

N/A 0.94 in24 mm

Dimension t1

N/A 0.24 in6 mm

Features

N/A

  • Non-welded housing design reduces stress concentrations and prevents fatigue failure.
  • Aluminum alloy is water tolerant - anodization is not required for water based fluids (HWBF).
  • Inlet & outlet port options include NPT, BSPP and SAE straight thread O-ring boss to allow easy installation with maximum flexibility.
  • O-ring seals are used to provide positive, reliable sealing. Choice of O-ring materials (nitrile rubber, fluorocarbon elastomer, ethylene propylene rubber) provides compatibility with petroleum oils, synthetic fluids, water-glycols, oil/water emulsions, and high water based fluids.
  • Screw-in bowl mounted below the filter head requires minimal clearance to remove the element for replacement, and contaminated fluid cannot be washed downstream when element is serviced.
  • HYDAC differential Pressure Indicators have no external dynamic seal. This results in a high system reliability due to magnetic actuation, thus eliminating a potential leak point.
  • A poppet-type bypass valve (optional) is separate from the main flow path, in the filter head, to provide positive sealing during normal operation and fast opening during cold starts and flow surges.
  • For special finishes and coatings - consult HYDAC for minimum quantities, availability and pricing.

Application

N/A

  • Agricultural
  • Automotive
  • Construction
  • Industrial
  • Railways
  • Steel/Heavy Industry