COMPANY HEADER
Request Information
LPF Series Inline Filters 725 psi, up to 74 gpm
Unit of Measure

Specifications

Model Code Description

N/A LPF ON 240GE10C1.2/12B3

Filter Type

N/A Inline Filter

Port Configuration

N/A SAE Parallel Straight Thread Ports

Port Connection

N/A 1 1/4 in. 1-1/4 in

Seals

N/A Nitrile Rubber (NBR)

Indication Type

N/A C = 2 terminal electric switch

Weight

N/A 5.1 lb

Type Number

N/A 1

Modification Number

N/A 2

BUn

N/A EA

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A FILTERS-MEDIUM PRESSURE(361 TO 2999 PSI)

Product

N/A FILTERS-MED PRESSURE (361 - 2999PSI)

Technical Specifications

Mounting Method

N/A 2 Mounting Holes

Flow Direction

N/A Inside - Outside

Construction Material for Head

N/A Aluminum

Construction Material for Bowl

N/A Aluminum Extrusion

Flow Capacity

N/A 63 gpm240 L/min

Burst Housing Pressure Rating

N/A >200 bar>3625 psi

Maximum Allowable Housing Working Pressure Rating

N/A 50 bar725 psi

Filter Rating

N/A 10 µm

Element K Factors

N/A 0.175

Bypass Valve

N/A B3

Minimum Fluid Temperature

N/A -30 ºC-22 ºF

Maximum Fluid Temperature

N/A 100 ºC212 ºF

Note for Fluid Temperature Range

N/A Consult HYDAC for applications operating below -22 ºF (-30ºC)

Bypass Valve Cracking Pressure

N/A 3 bar43 psid

Tolerance for Cracking Pressure (Standard)

N/A 10 %

Tolerance for Cracking Pressure (Optional)

N/A 10 %

Fatigue Housing Pressure Rating at 1 Million Cycles

N/A 50 bar725 psi

Element Collapse Pressure Rating

N/A 20 bar290 psi

Fluid Compatibility

N/A Compatible with all hydrocarbon based, synthetic, water glycol, oil/water emulsion, and high water based fluids when the appropriate seals are selected.

Features

N/A

  • LPF filters are manufactured with cast aluminum head and aluminum cold formed bowls.
  • Aluminum alloy is water tolerant - anodization is not required for water based fluids (HWBF).
  • LPF filters are a desirable substitute for spin-on filters when dynamic fluid conditions call for the superior durability and leakproof quality of a well-constructed cartridge filter.
  • Quick-response, bypass valves, located in the filter head, protect against high differential pressures caused by cold start-ups, flow surges and pressure spikes. Filters can also be supplied without bypasses.
  • The simple inline design minimizes pressure drop and provides the significant benefit of compactness. The use of lightweight materials, makes these filters ideal for mobile equipment applications.