Model Code Description |
N/A MFXBN/HC200GD10A2.0/-B3.5 |
Filter Type |
N/A Inline mount 4 mounting holes |
Size |
N/A 200 |
Port Configuration |
N/A BSPP |
Port Connection |
N/A 1 in. |
Indication Type |
N/A A = No indicator, plugged port |
Weight |
N/A 1.77 kg3.9 lb |
Modification Number |
N/A 0 |
Dimension b1 |
N/A 4.00 in101.6 mm |
Dimension h1 |
N/A 12.83 in326 mm |
BUn |
N/A Medium Pressure |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-MEDIUM PRESSURE(361 TO 2999 PSI) |
Product |
N/A FILTERS-MED PRESSURE (361 - 2999PSI) |
Flow Direction |
N/A Inside - Outside |
Construction Material for Head |
N/A Die Cast Aluminum |
Construction Material for Bowl |
N/A Extruded Aluminum |
Flow Capacity |
N/A 35 gpm130 L/min |
Maximum Allowable Housing Working Pressure Rating |
N/A 50 bar725 psi |
Filter Rating |
N/A 10 µm |
Minimum Fluid Temperature |
N/A -30 ºC-22 ºF |
Maximum Fluid Temperature |
N/A 100 ºC212 ºF |
Note for Fluid Temperature Range |
N/A Consult HYDAC for applications below -22˚F (-30˚C) |
Bypass Valve Cracking Pressure |
N/A 3.5 bar50 psid |
Tolerance for Cracking Pressure (Standard) |
N/A 10 % |
Tolerance for Cracking Pressure (Optional) |
N/A -10 % |
Fatigue Housing Pressure Rating at 1 Million Cycles |
N/A 50 bar725 psi |
Element Collapse Pressure Rating |
N/A 20 bar290 psi |
Burst Housing Pressure Rating |
N/A 183 bar2600 psi |
Fluid Compatibility |
N/A Compatible with all hydrocarbon based, synthetic, and high water based fluids compatible with Nitrile Rubber (NBR) seals |
N/A
|