MFX Series Inline Filters 725 psi, up to 35 gpm
Unit of Measure

Specifications

Model Code Description

N/A MFXBN/HC200GK5D1.0/-B3.5L110

Filter Type

N/A In-Line Medium Pressure Filter

Size

N/A 200

Port Configuration

N/A SAE 16 straight thread

Port Connection

N/A 1 in

Indication Type

N/A D = Electric Switch and Visual (Light - 24 VDC, 110 VAC)

Weight

N/A 1.77 kg3.9 lb

Modification Number

N/A 0

Dimension b1

N/A 3.54 in90 mm

Dimension h1

N/A 12.83 in326 mm

BUn

N/A EA

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A FILTERS-MEDIUM PRESSURE(361 TO 2999 PSI)

Product

N/A FILTERS-MED PRESSURE (361 - 2999PSI)

Technical Specifications

Flow Direction

N/A Inside - Outside

Construction Material for Head

N/A Aluminum

Construction Material for Bowl

N/A Extruded Aluminum

Flow Capacity

N/A 35 gpm130 L/min

Maximum Allowable Housing Working Pressure Rating

N/A 50 bar725 psi

Filter Rating

N/A 5 µm

Minimum Fluid Temperature

N/A -30 ºC-22 ºF

Maximum Fluid Temperature

N/A 100 ºC212 ºF

Note for Fluid Temperature Range

N/A Consult HYDAC for applications below -22˚F (-30˚C)

Bypass Valve Cracking Pressure

N/A 3.5 bar50.75 psid

Tolerance for Cracking Pressure (Standard)

N/A 10 %

Tolerance for Cracking Pressure (Optional)

N/A -10 %

Fatigue Housing Pressure Rating at 1 Million Cycles

N/A 50 bar725 psi

Element Collapse Pressure Rating

N/A 20 bar290 psi

Burst Housing Pressure Rating

N/A 183 bar2600 psi

Fluid Compatibility

N/A Compatible with all hydrocarbon based, synthetic, and high water based fluids compatible with Nitrile Rubber (NBR) seals

Supplementary Details

N/A Lamp for D-Type Clogging Indicator (LXX, XX = Voltage), Standard cracking pressure bypass valve 50 psi (3.5 bar)

Features

N/A

  • Eco-friendly, cost-effective alternative to spin-on filters
  • Integrated retrofit protection
  • Longer service life of the filter bowl because of fatigue resistant up to 725psi
  • High level of operational safety - Bowl seal and bypass valve are integrated in the filter element and therefore replaced at every element change
  • "Missing Element Protection" - cannot operate without element installed.
  • Many choices of clogging indicators available
  • Various port connection types (SAE-12, G 3/4, SAE-16, G 1, M33x2)

Application

N/A

  • Agricultural
  • Automotive
  • Construction
  • Railways
  • Commercial Municipal