COMPANY HEADER
Request Information
The Reason for Better Bulk Fuel Filtration
The BDC provides exceptional single pass or kidney loop diesel particulate filtration and continuous water removal. All 3 filters combine HYDAC’s synthetic media and patent-pending fuel water separation technology. The BDC is ideal for fuel maintenance operations.
Unit of Measure

Specifications

Series

N/A BDC

Filtration Ratings

N/A Q01 - 1 µmQ03 - 3 µm

Seal Material

N/A V - Fluorocarbon Elastomer (FKM)

Bag Element Micron Rating

N/A A - 5 µm B - 25 µm C - 50 µm D - 100 µm

Element Change Indicator

N/A VM - Visual Pop-Up with Manual Reset

Options

N/A 70A - 70 gpm 230 VAC Single Phase 60 Hz 70B - 70 gpm 230 VAC Three Phase 60 Hz 70C - 70 gpm 460 VAC Three Phase 60 Hz AW - Automatic Water Drain with 5 gal Tank H - Sump Heater

Technical Specifications

Flow Options1 N/A Up to 25 gpm Up to 265 L/min Up to 70 gpm Up to 95 L/min

Fluid Temperature Range with Heater Option

N/A -20 to 165 ºF-29 to 74 ºC

Fluid Temperature Range (Standard with Sight Gauge or Automatic Water Drain Option)

N/A 32 to 165 ºF0 to 74 ºC

Ambient Environment Temperature Range

N/A -20 to 104 ºF-29 to 40 ºC

Ambient Environment Temperature Range (Standard with Sight Gauge or Automatic Water Drain Option)

N/A 32 to 165 ºF0 to 74 ºC

Bypass Indication Pressure (Particulate Filter)

N/A 15 psi1.03 bar

Bypass Indication Pressure (Coalescing Filter)

N/A 25 psi1.7 bar

Bypass Valve Cracking Pressure (Particulate Filter)

N/A 20 psi1.37 bar

Bypass Valve Cracking Pressure (Coalescing Filter)

N/A 30 psi2 bar

Weight for Model 25 Gallons per Minute (gpm)

N/A 785 lb356 kg

Weight for Model 70 Gallons per Minute (gpm)

N/A Contact Factory

Element Change Clearance

N/A 33.8 in858 mm

Materials of Construction

Porting Base Material

N/A Anodized Aluminum

Cap Material

N/A Plated Steel

Bag Housing Material

N/A Stainless Steel

Particulate Filter Housing Material

N/A Epoxy Paint with High-phos Electroless Nickel Plating

Coalescing Filter Housing Material

N/A Epoxy Paint with High-phos Electroless Nickel Plating

For 25 GPM Models

Operating Frequency

N/A 60 Hz

Operating Phase

N/A Single

Full Load Amperage at 115 Alternating Current (AC) Operating Voltage

N/A 13.4 A

Full Load Amperage at 208 to 230 Alternating Current (AC) Operating Voltage

N/A 7.2 - 6.7 A

Service Factor Amperage at 115 Alternating Current (AC) Operating Voltage

N/A 15.2 A

Service Factor Amperage at 208 to 230 Alternating Current (AC) Operating Voltage

N/A 8.1 - 7.6 A

For 70 GPM Models

For 70 GPM Models

N/A Contact Factory

Applications

Applications

N/A
  • Point of use fuel dispensing
  • Fleet fill/bulk fuel transfer
  • Bulk fuel unloading
  • Protection for high-flow fuel injection systems
  • Bulk tank kidney loop/recirculation

Markets

Markets

N/A
  • Industrial
  • Mobile Vehicles
  • Marine
  • Mining Technology
  • Agriculture
  • Power Generation
  • Common Rail Injector Systems
  • Fleet
  • Railroad
  • Bulk Fuel Filtration

Fuel Oils

Fuel Oils

N/A
  • ULSD15, low sulfur diesel and high sulfur diesel
  • Biodiesel blends
  • Synthetic diesel and blends
  • No. 2 fuel oil and heating oil

Features

N/A

  • Great for kidney loop clean-up of highly contaminated reservoirs and single pass transfer
  • Incorporates a bag element pre-filter down to 5 micron, for gross removal of microbial bloom contamination and rust
  • Fuel and water separation media technology in a three-phase element construction for high efficiency, single-pass removal of emulsified and free-water in Ultra-low Sulfur Diesel (ULSD) and blends
  • Designed because prior generation coalescing products no longer provide high-efficiency separation in ULSD and Biofuels
  • Pump motor is 115 VAC with resettable overload and 7' power cord for 25 gpm models and available as 220 V Single Phase, 230 V Three Phase, or 460 V Three Phase for 70 gpm models
  • Helps protect expensive, vital engine components against failures caused by water contaminated fuel
  • Manual water drains and up and downstream test points

Note

N/A AWD for use only >32 ºF (0 º) for 50 Hz applications, contact factory.

Model no. of filter in photograph is: BDCQ03VAVM.

  • 1 For ULSD15 & biodiesel blends