Series |
N/A CA8R |
Filling Volume for 0.9 to 1.75 hp Motor (05 Code) |
N/A 1.09 gal |
Filling Volume for 0.9 to 1.75 hp Motor (07 Code) |
N/A 1.76 gal |
Filling Volume for 0.9 to 1.75 hp Motor (09 Code) |
N/A 2.34 gal |
Filling Volume for 2.15 to 4.80 hp Motor (07 Code) |
N/A 1.63 gal |
Filling Volume for 2.15 to 4.80 hp Motor (09 Code) |
N/A 2.23 gal |
Usable Volume for 0.9 to 1.75 hp Motor (05 Code) |
N/A 0.78 gal |
Usable Volume for 0.9 to 1.75 hp Motor (07 Code) |
N/A 1.40 gal |
Usable Volume for 0.9 to 1.75 hp Motor (09 Code) |
N/A 1.87 gal |
Usable Volume for 2.15 to 4.80 hp Motor (07 Code) |
N/A 1.17 gal |
Usable Volume for 2.15 to 4.80 hp Motor (09 Code) |
N/A 1.63 gal |
Note for Filling Volume and Usable Volume |
N/A Tank 05 is not available with the 2.15, 2.40, 2.95, 3.50, or the 4.80 HP motors. |
Pumps |
N/A With 1-Phase AC Motor With 3-Phase AC Motor |
Dual Voltage Motor |
N/A 40 - 3 Phase 220-240 V/440-480 V 60 Hz 85 - 1 Phase 110-115 V/220-230 V 60 Hz |
Breather |
N/A 1 - BF4 -10 micron Omit - Standard |
Thermal Switch |
N/A Omit - None TS - 175 ºF Set Point |
Flange Type |
N/A 10 - Standard - Horizontal Mounting Flange. 12 - Vertical Mounting Flange. 20 - Flange for use with "L" series manifolds. Horizontal mounting only. |
Design Code |
N/A Determined at factory |
| Start Up Condition1 | N/A Omit - Use when control circuit allows pump to start under no load. P - Unit includes internal valve to allow pump to start under load. |
Construction |
N/A Balanced gear pump driven by oil-immersed AC motor, deep-drawn steel tank, aluminum flange |
Pressure |
N/A Up to 3045 psi210 bar |
Flow Rate |
N/A 0.41 to 3.9 gpm1.5 to 14.7 L/min |
Mounting Type |
N/A Four threaded mounting holes (3/8" - 16) on unit's flange |
Weight at 0.90 hp Motor |
N/A 26.5 lb |
Weight at 1.75 to 2.40 hp Motor |
N/A 29 to 32 lb |
Weight at 3.50 to 4.80 hp Motor |
N/A 34 to 42 lb |
Note for Weight |
N/A Specified weights apply to dry units with no control valves. |
Ambient Temperature |
N/A -4 to 104 ºF-20 to 40 ºC |
Mounting Position |
N/A Horizontal Vertical |
Operating Fluid |
N/A Antiwear type industrial hydraulic oils |
Minimum Viscosity Range |
N/A 50 SSU |
Maximum Viscosity Range |
N/A 1800 SSU |
Optimum Viscosity Range |
N/A 60 to 400 SSU |
Maximum Permissable Contamination Filtration |
N/A International Organization for Standardization (ISO) 19/16 |
Oil Temperature |
N/A -4 to 176 ºF-20 to 80 ºC |
Motor Voltage |
N/A 220 to 240 V440 to 480 V |
Motor Phase |
N/A 3 |
Motor Frequency |
N/A 60 Hz |
Motor Connection Type |
N/A Terminal strip in terminal box |
Motor Terminal Box |
N/A DIN 40050-IP54 |
Motor Rotation |
N/A Clockwise rotation only |
Thermal Switch Actuating Temperature |
N/A 175 ºF80 ºC |
Thermal Switch Switchback Hysterisis |
N/A 20 to 50 ºF |
Maximum Thermal Switch Alternating Current (AC) Voltage |
N/A 250 V |
Maximum Thermal Switch Direct Current (DC) Voltage |
N/A 60 V |
Thermal Switch Contact |
N/A Normally closed |
Thermal Switch Connection |
N/A In terminal box |
Note for Electrical Specifications |
N/A Single phase motors can not be started under load. In control circuits where loading can not be avoided, it must be clearly stated when ordering. Please see Model Code page for details on ordering this feature. |
S2 - Short Term Operation |
N/A
The unit operates for a short period of time, reaching its maximum thermal limit. During time at rest, the unit is allowed time to cool to ambient temperature. This type of operation is usually random, not cyclical. S2= approximately 5 minutes at full load. |
S3 - Intermittent Operation |
N/A
The unit operates in a continuous cycle of run time and idle time. During time at rest, it is not allowed to cool to ambient temperature. However, the unit has cooled sufficiently to allow for the next load cycle without exceeding the thermal limit. S3= approximately 10% on-time per total cycle. |
Pressure Range |
N/A 100 V - Up to 1500 PSI 250 V - Up to 3000 PSI |
Pre-Set Relieving Pressure |
N/A Omit - Valve will be set to maximum pressure capability of the pump/motor combination selected. (State cracking pressure in PSI.) |
Direct Current (DC) Voltage at G12-Z4 Code |
N/A 12 V |
Direct Current (DC) Voltage at G12L Code |
N/A 12 V |
Direct Current (DC) Voltage at G24-Z4 Code |
N/A 24 V |
Direct Current (DC) Voltage at G24L Code |
N/A 24 V |
Alternating Current (AC) Voltage at W110-Z4 Code |
N/A 110 V |
Alternating Current (AC) Voltage at W230-Z4 Code |
N/A 230 V |
Connection Type at G12-Z4 Code |
N/A 3-Pin DIN43650-AF2P611 |
Connection Type at G12L Code |
N/A 4 inch Flying Leads |
Connection Type at G24-Z4 Code |
N/A 3-Pin DIN43650-AF2P611 |
Connection Type at G24L Code |
N/A 4 inch Flying Leads |
Connection Type at W110-Z4 Code |
N/A 3-Pin DIN43650-AF2P611 |
Connection Type at W230-Z4 Code |
N/A 3-Pin DIN43650-AF2P611 |
Control Type GA |
N/A Inline module with an integral pressure relief valve and check valve. The unit has SAE O-ring ports for use with a basic hydraulic circuit when control valves will not be mounted on the power unit. |
Control Type SW5 |
N/A Base module with relief valve, check valve and 2 position / 2-way solenoid valve. This module can be used with a single acting cylinder in lifting/lowering and load holding circuits. |
Control Type CAE |
N/A Base module with integral relief and check valve. Provides a single station mounting surface for an NFPA D03 directional valve. |
Control Type CAL |
N/A
Provides up to 6 station mounting of NFPA D03 valves. Basic module has a system relief valve, 2-position / 2-way solenoid dump valve and a check valve. The number of stations must be specified, along with an end module for capping the system. Detailed on the following page are modules that are used along with base type "CAL" to build up to a 6 station D03 manifold. |
D03 Module - CAM |
N/A
Detailed on this page are the modules that are used along with base type "CAL" to build up to a 6 station D03 manifold. For use with base module type "CAL". The "CAM" modules are the stackable units that fit between the base module and the end plate. Each one accepts a single NFPA D03 valve. |
End Module - EL |
N/A For use with the base module type "CAL". One end module is used as shown on the model code example on the previous page. The purpose of this module is to cap the stack of CAM stations. The entire stack is then fixed to the base module using tie rods. |
Control Type L |
N/A
Control Type "L" is a modular stacking valve system that offers a variety of cartridge valve control modules that are stacked together to build a working hydraulic circuit. The valve stack is assembled with two tie rods. Up to 20 modules may be tied together to provide a nearly unlimited amount of unique solutions for simple or complex applications. Valve modules include a wide variety of pressure and directional control featuring 100% continuous duty-rated coils and leak-free performance. This system is ideal for clamping and load holding applications. Control type "L" is detailed in HYDAC Catalog #HHD-L.03/98. A model code selected there can be added to the end of the power unit model code to specify a complete system. |
Special |
N/A
Customized control packages can be designed and then flange mounted to the hydraulic power unit to meet customer specific needs. As seen in this catalog, several control options are available. These are designed to handle the most common hydraulic circuits and are produced and supplied as standard components. Special designs are implemented in situations where our standard module offering does not meet the application needs. Particularly when low cost / high volume requirements are involved; or, when physical size, weight, and appearance are factors. Please contact your distributor sales representative or HYDAC directly for assistance with Special Controls. |
|
N/A
Compact |
Function |
N/A
An electric oil-immersed motor drives a pressure balanced gear pump. Motors with output ranges of .9 to 4.8 HP and speeds of 1800 and 3600 RPM are used This results in an offering of many combinations that can be adapted to Specific applications. The pressure and direction of the operating fluid’s flow is controlled by an extensive range of modular cartridge valves and/or spool-type directional valves. Standard control blocks and modular stacking valve systems are available. For control tasks which can not be carried out using standard controls, customer specific solutions are found. CA Series power units are rated for short term (S2) or intermittent (S3) duty. These ratings are detailed in this brochure. A thermoswitch is available to protect the unit from possible excess heat. Additional assistance with selection and application of all HYDAC products is available by contacting your local distributor or regional HYDAC sales manager |