COMPANY HEADER
Request Information
The standard DVA-Power Packs are hydraulic variable speed driven units based on the HYDAC KineSys DVA-Kits to provide an efficient amount of pressure. The required flow gets supplied on demand only and in case of downtimes or clamping function where there is not much flow needed, the inverter ramps down the speed or switches the motor off completely and minimum oil leakage is compensated by the diaphragm accumulator.
Unit of Measure

Specifications

Brands

N/A KineSys

Product Advantages

Product Advantages

N/A
  • Highly efficient pressure supply
  • Combination of pressure control and accumulator charging mode
  • Plug & Play solution
  • No electric cabinet or switching board necessary
  • Easy commissioning steps
  • PLC & Controller integrated in the HYDAC Frequency Inverter
  • Factory testes, pre-programmed and parameterized