COMPANY HEADER
Request Information
Unit of Measure

Specifications

Brands

N/A Bieri

Technical Data

Single and Two Stage Pressure

N/A Up to 700 bar

Hydraulic Fluid

N/A Mineral Oil According to DIN International Organization for Standardization (ISO) 6743-4 (Other Fluids On Request)

Fluid Temperature Range

N/A -20 to 80 ºC

Ambient Temperature Range

N/A -20 to 50 ºC

Viscosity Range

N/A 12 to 220 mm²/s
Maximum Operating Pressure High Power (HP) Motor1 N/A 700 bar

Approximate Noise Level at 3000 to 3600 rpm Speed

N/A 86 dB

Approximate Noise Level at 1500 to 1800 rpm Speed

N/A 78 dB

Filtration (Recommended)

N/A According to National Aerospace Standard (NAS) 1638 Class 6 Resp. International Organization for Standardization (ISO)/DIN 4406 17/15/12

Installation Position

N/A Vertical

Excentric Shaft Material

N/A Steel

Pump Housing Material

N/A Aluminum

Tank Material

N/A Plastic Stainless Steel (Aluminum)

High Pressure

N/A 3000 psi

Type Code

Drive

N/A E - (Electrical Motor)

For Electrical Motors

N/A 1 - (1-phase 230 V) 2 - (1-phase 115 V) 3 - (3-phase 230 V) 4 - (3-phase 400 V)

Rotation Speed

N/A 15 - (1500 rpm) 18 - (1800 rpm) 30 - (3000 rpm) 36 - (3600 rpm)

Drive Power

N/A 0.55 - (0.55 kW) 0.75 - (0.75 kW) 1.1 - (1.1 kW) 1.5 - (1.5 kW) 2.2 - (2.2 kW)

Tank Volume

N/A 2 - 2 Liter (Plastic Tank) 6 - 6 Liter (Plastic Tank) 7 - 7 Liter (Stainless Steel Tank)

Options

N/A M - (Pressure Gauge) P - (Pressure Switch) S - (Pressure Sensor) X - (Without Options)

Special Model

N/A 01 - (With Bypass Valve 24 VDC) 01 to 99 - (00 for Standard) 02 - (With Bypass Valve 230 VAC) 03 - (With Bypass Valve 110 VAC)

Design

Design

N/A
  • Integrated low-pressure unloading valve
  • Integrated pressure relief valve
  • Assembly of valve banks possible
  • Standard interface for electric motors from 0.55 to 2.2 kW
  • Various tank sizes

Applications

Applications

N/A
  • Presses
  • Rescue equipment
  • Punching
  • Torque wrenches
  • Clamping tools
  • Test equipment
  • Crimping tools
  • General mobile applications
  • 1 Preset to 700 bar, other presettings on request.