COMPANY HEADER
Request Information
Unit of Measure

Specifications

Type

N/A Fuel Filtration

Style

N/A On-Board Diesel Filtration

Medium

N/A Diesel

Weight

N/A 11 kg24.3 lb

Size

N/A HDPD 600 BC1

Operating Temperature [Min]

N/A -40 ºC-40 ºF

Operating Temperature [Max]

N/A 90 ºC194 ºF

Head Material

N/A Aluminum

Flow

N/A 160 gal/h600 L/h

Filter Rating

N/A 10 µm

Element Material

N/A Dieselmicron®

Designation

N/A Duplex Single

Operating Pressure [Max]

N/A 1 bar14.5 psi

Includes

N/A Filter Element

Cap Material

N/A Polyamide

Indication Type

N/A Dial Vacuum Gauge

Bowl Material

N/A Transparent Polyamide

Schedule

N/A C

End Type

N/A Metric O-Ring

End Size

N/A M27 x 2.0

Application

Application

N/A Industrial Mobile Vehicles Marine Agriculture