Unit of Measure

Specifications

Type

N/A Pressure Filter Element

Model Code Description

N/A 160-DH-100-D-V

Filter Rating

N/A 100 µm

Style

N/A Cartridge

Seal

N/A Fluoroelastomer (FPM)

Size

N/A 160

Filter Material

N/A Stainless Steel Mesh

Stat-Free

N/A No

BUn

N/A EA

Dimensions

Outside Diameter 1

N/A 2.7 in69 mm

Height

N/A 4.6 in116 mm

Inside Diameter 1

N/A 34.1 mm

Dimension ID1

N/A 1.343 in