Unit of Measure

Specifications

Type

N/A Pressure Filter Element

Model Code Description

N/A 060-DH-150-D-V

Filter Rating

N/A 150 µm

Style

N/A Cartridge

Seal

N/A Fluoroelastomer (FPM)

Size

N/A 060

Filter Material

N/A Stainless Steel Mesh

Stat-Free

N/A No

BUn

N/A EA

Dimensions

Outside Diameter 1

N/A 1.9 in47 mm

Height

N/A 3.2 in83 mm

Inside Diameter 1

N/A 22.1 mm

Dimension ID1

N/A 0.87 in