Unit of Measure

Specifications

Type

N/A Replacement Element

Model Code Description

N/A 060-DH-10-D-V

Filter Rating

N/A 10 µm

Style

N/A Cartridge

Seal

N/A Fluoroelastomer (FPM)

Size

N/A 060

Filter Material

N/A Stainless Steel Mesh

Stat-Free

N/A No

BUn

N/A EA