Unit of Measure

Specifications

Type

N/A Pressure Filter Element

Model Code Description

N/A 030-DH-40-D

Filter Rating

N/A 10 µm

Style

N/A Cartridge

Seal

N/A Fluoroelastomer (FPM)

Size

N/A 030

Filter Material

N/A Microglass

Stat-Free

N/A No

Options

N/A Stainless Steel Hardware and Wire Mesh Support Layers.

BUn

N/A EA

Dimensions

Outside Diameter 1

N/A 1.4 in35 mm

Height

N/A 3.7 in93.5 mm

Inside Diameter 1

N/A 12.3 mm

Dimension ID1

N/A 0.484 in