Unit of Measure

Specifications

Model Code Description

N/A L-503-D-25-Y-544983

Size

N/A 503

Filter Rating

N/A 25 µm

Filter Material

N/A Stainless Steel Mesh

Nominal Filter Rating

N/A 25 µm

BUn

N/A EA

Dimensions

Dimension A

N/A 3.7 in95 mm

Dimension B

N/A 263 mm

Dimension C

N/A 10.9 in276 mm

Inside Diameter

N/A 48 mm1.89 in

Dimension D

N/A 48.1 mm

Note

N/A The information in this brochure relates to the operating conditions and applications described.
For applications or operating conditions not described, please contact the relevant technical department.
Subject to technical modifications.