Unit of Measure

Specifications

Type

N/A Type SZ Filter Element

Model Code Description

N/A SZ-1-40-D-V

Size

N/A SZ-1

Style

N/A Cartridge

Seal

N/A Fluoroelastomer (FPM)

Filter Material

N/A Stainless Steel Mesh

Stat-Free

N/A No

Filter Rating

N/A 40 µm

Nominal Filter Rating

N/A 40 µm

BUn

N/A EA

Dimensions

Outside Diameter 1

N/A 2.6 in65 mm

Height

N/A 7.3 in185 mm

Inside Diameter 1

N/A 40 mm

Length

N/A 185 mm

Dimension h

N/A 236 mm

Dimension LG

N/A 193 mm

Dimension ID1

N/A 1.575 in

Note

N/A The information in this brochure relates to the operating conditions and applications described.
For applications or operating conditions not described, please contact the relevant technical department.
Subject to technical modifications.