Unit of Measure

Specifications

Type

N/A Replacement Element

Model Code Description

N/A 060-DR-25-D-T

Size

N/A 060

Filter Rating

N/A 25 µm

Style

N/A Cartridge

Seal

N/A FEP Encapsulated (Teflon®)

Filter Material

N/A Stainless Steel Mesh

BUn

N/A EA