Unit of Measure

Specifications

Type

Suitable for EDFR

Model Code Description

060-DR-60-D-V

Size

060

Filter Rating

60 µm

Style

Cartridge

Seal

Fluoroelastomer (FPM)

Filter Material

Stainless Steel Mesh

BUn

EA