Unit of Measure

Specifications

Type

N/A Suitable for EDFR

Model Code Description

N/A 160-DR-200-D-V

Size

N/A 160

Filter Rating

N/A 200 µm

Style

N/A Cartridge

Seal

N/A Fluoroelastomer (FPM)

Filter Material

N/A Stainless Steel Mesh

BUn

N/A EA