Unit of Measure

Specifications

Model Code

6.05.19 R 05 BN4

Absolute Filter Rating

5 µm

Media Type

BN/HC=Betamicron® Low Collapse

Seal

Nitrile Rubber (NBR)

Cap 1 Type

O-Ring Cap

Cap 1 Material

Steel

Cap 2 Type

Open Cap

Cap 2 Material

Steel

Support Tube Material

Steel

Outer Sleeve

No

Flow Direction

Inside - Out

Beta Rating

ßx(c) ≥ 1000

Stat-Free

No

Minimum Temperature

-30 ºC-22 ºF

Maximum Temperature

100 ºC212 ºF

Efficiency

99.9 %

Filter Rating

5 µm

Collapse Rating

20 bar

Bypass Pressure

3 bar43 psi

BUn

EA

Type

Hydraulic Filter Element

Size

6.05.19

Filter Material

Microglass

Configuration

Double Open End

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

ELEMENTS-BETTERFIT

Product

BETAFIT ELEMENTS

Dimensions

Outside Diameter

5 in126 mm

Length

18.9 in480 mm

Inside Diameter

92 mm3.622 in