Unit of Measure

Specifications

Type

Hydraulic Filter Element

Model Code Description

346-00068MFG,SBF-1300R-Z25B,CS&PSI

Filter Rating

25 µm

Style

Cartridge

Seal

Nitrile Rubber (NBR)

Filter Material

Microglass

Configuration

One Open Cap, One Bypass Cap

Cap 1 Type

O-Ring Cap

Cap 1 Material

Plastic

Cap 2 Type

Closed Cap

Cap 2 Material

Plastic

Support Tube Material

Steel

Flow Direction

Outside - In

Beta Rating

β25 > 1000

Stat-Free

No

Dirt Holding Capacity (DHC)

292.197 g

Media Type

Microglass

Minimum Temperature

-30 ºC

Maximum Temperature

100 ºC

Collapse Rating

20.000 bar

Bypass Pressure

2.966 bar

BUn

EA

Dimensions

Height

482.346 mm

Outside Diameter 1

143.002 mm

Outside Diameter 2

143.002 mm

Inside Diameter

96.012 mm