Unit of Measure

Specifications

Type

Hydraulic Filter Element

Model Code Description

SBF-0030D-Z25BF,ELEMENT

Filter Rating

25 µm

Style

Cartridge

Seal

Nitrile Rubber (NBR)

Filter Material

Microglass

Configuration

One Open Cap, One Closed Cap

Cap 1 Type

O-Ring Cap

Cap 1 Material

Steel

Cap 2 Type

Closed Cap

Cap 2 Material

Steel

Support Tube Material

Steel

Flow Direction

Outside - In

Beta Rating

β25 > 1000

Stat-Free

No

Dirt Holding Capacity (DHC)

4.000 g

Media Type

Microglass

Minimum Temperature

-30 ºC

Maximum Temperature

100 ºC

Collapse Rating

20.000 bar

BUn

EA

Dimensions

Height

94.488 mm

Outside Diameter 1

34.798 mm

Outside Diameter 2

35.052 mm

Inside Diameter

15.240 mm