COMPANY HEADER
Request Information
Unit of Measure

Specifications

Type

N/A Hydraulic Filter Element

Model Code Description

N/A SBF-0661D-Z1B,ELEMENT

Filter Rating

N/A 1 µm

Style

N/A Cartridge

Seal

N/A Nitrile Rubber (NBR)

Filter Material

N/A Microglass

Configuration

N/A One Open Cap, One Closed Cap

Cap 1 Type

N/A O-Ring Cap

Cap 1 Material

N/A Steel

Cap 2 Type

N/A Closed Cap

Cap 2 Material

N/A Steel

Support Tube Material

N/A Steel

Flow Direction

N/A Outside - In

Beta Rating

N/A β1 > 1000

Stat-Free

N/A No

Dirt Holding Capacity (DHC)

N/A 71.000 g

Media Type

N/A Microglass

Minimum Temperature

N/A -30 ºC

Maximum Temperature

N/A 100 ºC

Collapse Rating

N/A 206.897 bar

BUn

N/A EA

Dimensions

Height

N/A 331.47 mm

Outside Diameter 1

N/A 90.932 mm

Outside Diameter 2

N/A 90.932 mm

Inside Diameter

N/A 48.260 mm