Unit of Measure

Specifications

Type

Hydraulic Filter Element

Model Code Description

SBF-0030R-Z10V,ELEMENT

Filter Rating

10 µm

Style

Cartridge

Seal

Fluoroelastomer (FPM)

Filter Material

Microglass

Configuration

One Open Cap, One Bypass Cap

Cap 1 Type

O-Ring Cap

Cap 1 Material

Plastic

Cap 2 Type

Closed Cap

Cap 2 Material

Plastic

Support Tube Material

Steel

Flow Direction

Outside - In

Beta Rating

β10 > 1000

Stat-Free

No

Dirt Holding Capacity (DHC)

5.848 g

Media Type

Microglass

Minimum Temperature

-30 ºC

Maximum Temperature

100 ºC

Collapse Rating

20.000 bar

Bypass Pressure

2.966 bar

BUn

EA

Dimensions

Height

105.41 mm

Outside Diameter 1

35.052 mm

Outside Diameter 2

35.052 mm

Inside Diameter

12.192 mm