COMPANY HEADER
Request Information
Unit of Measure

Specifications

Type

N/A Hydraulic Filter Element

Model Code Description

N/A SBF-110388,ELEMENT

Filter Rating

N/A 25 µm

Style

N/A Cartridge

Filter Material

N/A Cellulose

Configuration

N/A Double Open End

Cap 1 Type

N/A None Cap

Cap 1 Material

N/A Steel

Cap 2 Type

N/A None Cap

Cap 2 Material

N/A Steel

Support Tube Material

N/A Steel

Flow Direction

N/A Outside - In

Stat-Free

N/A No

Media Type

N/A Cellulose

Minimum Temperature

N/A -30 ºC

Maximum Temperature

N/A 100 ºC

Collapse Rating

N/A 5.172 bar

BUn

N/A EA

Dimensions

Height

N/A 79.248 mm

Outside Diameter 1

N/A 28.448 mm

Outside Diameter 2

N/A 28.448 mm

Inside Diameter

N/A 16.002 mm

Inside Diameter 2

N/A 16.002 mm