COMPANY HEADER
Request Information
Unit of Measure

Specifications

Type

N/A Hydraulic Filter Element

Model Code Description

N/A SBF-5225-9M25B,ELEMENT

Filter Rating

N/A 25 µm

Style

N/A Cartridge

Seal

N/A Nitrile Rubber (NBR)

Filter Material

N/A Microglass

Configuration

N/A One Open Cap, One Closed Cap

Cap 1 Type

N/A O-Ring Cap

Cap 1 Material

N/A Aluminum

Cap 2 Type

N/A Closed Cap

Cap 2 Material

N/A Aluminum

Support Tube Material

N/A Steel

Flow Direction

N/A Outside - In

Stat-Free

N/A No

Media Type

N/A Wire Mesh

Minimum Temperature

N/A -30 ºC

Maximum Temperature

N/A 200 ºC

Collapse Rating

N/A 10.345 bar

BUn

N/A EA

Dimensions

Height

N/A 227.711 mm

Outside Diameter 1

N/A 74.168 mm

Outside Diameter 2

N/A 74.168 mm

Inside Diameter

N/A 40.132 mm