COMPANY HEADER
Request Information
Unit of Measure

Specifications

Type

N/A Hydraulic Filter Element

Model Code Description

N/A SBF-9600-8WB,ELEMENT

Style

N/A Cartridge

Seal

N/A Nitrile Rubber (NBR)

Filter Material

N/A Microglass

Configuration

N/A One Open Cap, One Closed Cap

Cap 1 Type

N/A O-Ring Cap

Cap 1 Material

N/A Steel

Cap 2 Type

N/A Closed Cap

Cap 2 Material

N/A Steel

Support Tube Material

N/A Steel

Flow Direction

N/A Outside - In

Stat-Free

N/A No

Media Type

N/A Water Removal

Minimum Temperature

N/A 0 ºC

Maximum Temperature

N/A 100 ºC

Collapse Rating

N/A 20.690 bar

BUn

N/A EA

Dimensions

Height

N/A 208.661 mm

Outside Diameter 1

N/A 79.248 mm

Outside Diameter 2

N/A 78.994 mm

Inside Diameter 1

N/A 43.180 mm