COMPANY HEADER
Request Information
Unit of Measure

Specifications

Type

N/A Hydraulic Filter Element

Model Code Description

N/A 16QPML-ZW3V,ELEMENT

Filter Rating

N/A 3 µm

Style

N/A Cartridge

Seal

N/A Fluoroelastomer (FPM)

Configuration

N/A Double Open End

Cap 1 Type

N/A O-Ring Cap

Cap 1 Material

N/A Steel

Cap 2 Type

N/A O-Ring Cap

Cap 2 Material

N/A Steel

Support Tube Material

N/A Steel

Flow Direction

N/A Outside - In

Beta Rating

N/A β3 > 1000

Stat-Free

N/A No

Media Type

N/A Particulate/Water Removal

Minimum Temperature

N/A 0 ºC

Maximum Temperature

N/A 71 ºC

Collapse Rating

N/A 10.345 bar

BUn

N/A EA

Dimensions

Height

N/A 406.019 mm

Outside Diameter 1

N/A 152.400 mm

Outside Diameter 2

N/A 152.400 mm

Inside Diameter 1

N/A 104.140 mm

Inside Diameter 2

N/A 104.14 mm