Type |
N/A Buegu Clamps |
Model Code Description |
N/A HRBGS 3 GT 21.3-21.3 TPE73 |
Number of Tubes |
N/A 2 |
Stirrup and Weld Plate |
N/A Carbon Steel |
Clamp Body |
N/A Thermoplastic Elastomer (Santoprene TPE 73) |
Minimum Temperature |
N/A -40 ºC-40 ºF |
Maximum Temperature |
N/A 125 ºC257 ºF |
Series |
N/A HRBGS |
Clamp Size |
N/A 3 |
Application |
N/A Rubber Body for Buegu Clamp |
Metal Components Material |
N/A Carbon Steel |
BUn |
N/A EA |
Tube O.D. |
N/A 1 in1-1/4 in |
Pipe Size |
N/A 1/2 in |
Bore Diameter D11 | N/A 0.84 in21.3 mm |
Bore Diameter D22 | N/A 0.84 in21.3 mm |
Dimension A1 |
N/A 1.85 in47 mm |
Dimension A2 |
N/A 3.39 in86 mm |
Dimension H1 |
N/A 0.78 in20 mm |
Dimension H2 |
N/A 1.69 in43 mm |
Dimension B |
N/A 1.18 in30 mm |
Bolt Size C |
N/A M8 x 45 |