"P" style clamp used for mounting a multitude of light duty applications including cables, pneumatic lines, and conduit.
Unit of Measure

Specifications

Type

N/A "P" Style Clamp

Model Code Description

N/A HSPN-8

Materials

N/A Carbon Steel

Clamp Size

N/A 8

Finish

N/A Zinc Electroplated for Corrosion Resistance

Cushion Material

N/A EPDM Cushion

Color

N/A Silver with Black

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Mounting Hole Size

N/A 0.26 in6.6 mm

Width

N/A 1/2 in

Holding Diameter D

N/A 1/2 in12.7 mm

Dimension L

N/A 17/32 in13.5 mm

Dimension A

N/A 0.26 in6.6 mm

Dimension B

N/A 0.50 in12.7 mm

Dimension T

N/A 0.03 in0.8 mm

Features

N/A HSPN clamps provide electrical insulation and vibration absorption.

Application

N/A Cables, Pneumatic lines, Conduit

Note

N/A

  1. Dimensions are in inches (mm).
  2. Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print.